{fabory/4_washers_and_retaining_rings/din_93_st.prj},{NB=Scheibe DIN 93 40 55540.390.001(High)},{CNSORDERNO=55540.390.001},{D=39.000},{VARIANT=0},{FABNETWEIGHT=0.060},{PACKAGING=25},{DA=40.000},{DW=82.000},{H=1.600},{S=60.000},{B=32.000},{L1=64.000},{R=16.000},{NENNID=M39},{BRAND=Fabory},{STANDARD=DIN 93},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Long tab},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2277},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494602860},{INTRASTATCODE=7318210091},{ECLASS=23-09-01-01�},{UNSPSC=31163202},{ETIM=EC002381},{FAB_NENN=40},{FAB_GEO=For nom. size=M39;b=32;d1=40;d2=82;Length (L)=64;s=1.6},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.