Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Bill of material
Washer DIN 9021 5.3
CNSORDERNO
Article Number
56332.050.001
NENNID
Short description
M5
D
Nominal diameter
5.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 9021
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
3 x d
TYPE
Type
Fender
BASICMATERIAL
Basic material
Plastic
GRADE
Grade
PA 6.6
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
Black
CNSMASSEXACT
Nett weight
0.00023 kg
COMPARABLESTAN
Comparable standards
ISO7093,NEN2276,NFE25-513
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492862396
INTRASTATCODE
Intrastat
3926909790
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/56332050001
PACKAGING
Packaging Unit
200 PCS
DA
Inner diameter min.
5.300 mm
DW
Outer diameter max.
15.000 mm
H
Height
1.200 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices