Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Bill of material
Washer DIN 9021 15
CNSORDERNO
Article Number
38210.140.001
NENNID
Short description
M14
D
Nominal diameter
14.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 9021
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
3 x d
TYPE
Type
Fender
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.03048 kg
COMPARABLESTAN
Comparable standards
ISO7093,NEN2276,NFE25-513
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492088369
INTRASTATCODE
Intrastat
7318220095
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/38210140001
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter min.
15.000 mm
DW
Outer diameter max.
44.000 mm
H
Height
3.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices