{fabory/4_washers_and_retaining_rings/din_7989_1.prj},{NB=Scheibe DIN 7989-1 41-C 38270.330.001(High)},{CNSORDERNO=38270.330.001},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=96.900},{NENN1=41},{D1=35.0},{D3=0.00},{D2=60.0},{D4=MIN},{H1=8},{NENNID=M33},{BRAND=Fabory},{STANDARD=DIN 7989-1},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for steel structures},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077086401},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=33-C},{FAB_GEO=For nom. size=M33;d1=35;d2=60},{FAB_ARTICLENUMBER=},{H=8±1.2},{GEW=},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.