Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention: recalled without substitution)
Bill of material
Single coil spring washer DIN 7980 16
CNSORDERNO
Article Number
37200.160.001
NENNID
Short description
M16
D
Thread max.
M16
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7980
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
For cylindrical head screws
TYPE
Type
Helical spring lock washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN267-26
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00527 kg
COMPARABLESTAN
Comparable standards
BS4464 A
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492766939
INTRASTATCODE
Intrastat
7318210095
ECLASS
eClass
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37200160001
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter of bearing area max.
17.0 mm
DW
Outer diameter of bearing face
24.400 mm
H
Height
3.500 mm
R
Radius
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices