{fabory/4_washers_and_retaining_rings/din_7980.prj},{NB=Federring DIN 7980 12 37200.120.001(High)},{CNSORDERNO=37200.120.001},{VARIANT=0},{PACKAGING=150},{FABNETWEIGHT=2.090},{DA=12.7},{DW=18.000},{H=2.500},{R=0.800},{D1=12.000},{NENNID=M12},{D=M12},{BRAND=Fabory},{STANDARD=DIN 7980},{THREAD=},{THREADDIRECTIO=},{STYLE=For cylindrical head screws},{TYPE=Helical spring lock washer},{BASICMATERIAL=Steel},{GRADE=DIN267-26},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS4464 A},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492766892},{INTRASTATCODE=7318210095},{ECLASS=},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=12},{FAB_GEO=For nom. size=M12;d1 (min.)=12.2;d2 (max.)=18;s=2.5},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.