Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7603 C - Sealing rings, form C, fill gasket
Bill of material
Gasket DIN 7603 C 27x32
CNSORDERNO
Article Number
50334.270.032
NENNID
Short description
27X32MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7603 C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Filled
TYPE
Type
Sealing ring
BASICMATERIAL
Basic material
Copper/FESTAPLAN
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00300 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
h=2,5mm
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492244642
INTRASTATCODE
Intrastat
74152100
ECLASS
eClass
23-07-91-21
UNSPSC
31161818
ETIM
EC010674
URL
https://www.fabory.com/en-GB/p/50334270032
PACKAGING
Packaging Unit
25 PCS
D2
Diameter
31.900 mm
E
Maximum dimension
0.250 mm
H
Width
2.500 mm
R1
Radius
1.250 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices