Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7603 A - Sealing rings, form A, flat gasket
Bill of material
Gasket DIN 7603 A 22x26
CNSORDERNO
Article Number
50302.220.026
NENNID
Short description
22X26MM (?DIN)
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7603 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Annealed
TYPE
Type
Sealing ring
BASICMATERIAL
Basic material
Copper
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00220 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
h=2,0mm
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492243423
INTRASTATCODE
Intrastat
7415210000
ECLASS
eClass
23-07-91-21�
UNSPSC
31161818
ETIM
EC010674
URL
https://www.fabory.com/en-GB/p/50302220026
PACKAGING
Packaging Unit
25 PCS
D2
Diameter
25.900 mm
H
Width
2.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices