{fabory/4_washers_and_retaining_rings/din_7603_a.prj},{NB=Dichtringe DIN 7603 A 14x20 45192.140.020(High)},{CNSORDERNO=45192.140.020},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=0.595},{D1=14.200},{D2=19.900},{H=1.500},{NENNID=14X20MM},{BRAND=Fabory},{STANDARD=DIN 7603 A},{THREAD=},{THREADDIRECTIO=},{STYLE=Annealed hardness HB 32-46},{TYPE=Sealing ring},{BASICMATERIAL=Aluminium},{GRADE=99F11},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=h=1,5mm},{ROHS=N},{APPROVAL=},{EANCODE=8715492836748},{INTRASTATCODE=7616100099},{ECLASS=23-07-91-21�},{UNSPSC=31161818},{ETIM=EC010674},{FAB_NENN=A 14x20Al},{FAB_GEO=Diameter (d-D)=14;Outer diameter=20;d1=14.2;d2=19.9},{FAB_ARTICLENUMBER=45192.140.020},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.