Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7603 A - Sealing rings, form A, flat gasket
Bill of material
Gasket DIN 7603 A 12x17
CNSORDERNO
Article Number
45192.120.017
NENNID
Short description
12X17MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7603 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Annealed hardness HB 32-46
TYPE
Type
Sealing ring
BASICMATERIAL
Basic material
Aluminium
GRADE
Grade
99F11
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00042 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
h=1,5mm
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492836717
INTRASTATCODE
Intrastat
7616100099
ECLASS
eClass
23-07-91-21�
UNSPSC
31161818
ETIM
EC010674
URL
https://www.fabory.com/en-GB/p/45192120017
PACKAGING
Packaging Unit
100 PCS
D2
Diameter
16.900 mm
H
Width
1.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices