Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 74361-2 C - Disc wheels for motor vehicles and trailers, form C
Bill of material
Ring DIN 74361-2 C 12.5
CNSORDERNO
Article Number
72030.120.001
NENNID
Short description
M12
BRAND
Brand
Fabory
STANDARD
Standard
DIN 74361 C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Conical spring washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN17221
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00779 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492912138
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/72030120001
PACKAGING
Packaging Unit
50 PCS
D6
+0.5/0
12.5 mm
D7
23 mm
D8
14.5 mm
H6
+1/0
5 mm
R1
±0.5
12 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices