Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7349 - Washers for bolts with heavy style spring pins
Bill of material
Washer DIN 7349 6.4
CNSORDERNO
Article Number
51532.060.001
NENNID
Short description
M6
D
Nominal diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7349
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Thick
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00400 kg
COMPARABLESTAN
Comparable standards
NEN2274
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492294555
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/51532060001
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter
6.400 mm
DW
Outer diameter
17.000 mm
H
Height
3.000 mm
SPH
Clamping sleeve nominal diameter
12.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices