{fabory/4_washers_and_retaining_rings/din_7349.prj},{NB=Scheibe DIN 7349 23 38438.220.001(High)},{CNSORDERNO=38438.220.001},{NENNID=M22},{D=22.000},{BRAND=Fabory},{STANDARD=DIN 7349},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Thick},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2274},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492778765},{INTRASTATCODE=7318220095},{ECLASS=},{UNSPSC=31161807},{ETIM=EC000098},{VARIANT=0},{PACKAGING=50},{FAB_NENN=23},{FAB_GEO=For nom. size=M22;d1=23;d2=50;s=8},{FAB_ARTICLENUMBER=},{FABNETWEIGHT=97.100},{DA=23.000},{DW=50.000},{H=8.000},{SPH=38.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_7349.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.