Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6799 - Retaining washers for shafts
Bill of material
Retaining washer DIN 6799 4
CNSORDERNO
Article Number
51440.040.001
NENNID
Short description
4MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6799
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
E-clip
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00016 kg
COMPARABLESTAN
Comparable standards
BS3673-2
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492290595
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002383
URL
https://www.fabory.com/en-GB/p/51440040001
PACKAGING
Packaging Unit
250 PCS
D1
Nominal dimension
4.000 mm
D2
Outer diameter
9.300 mm
S
Thickness
0.700 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices