{fabory/4_washers_and_retaining_rings/din_6797_a.prj},{NB=Zahnscheibe DIN 6797 A 6.4 37302.060.001(High)},{CNSORDERNO=37302.060.001},{D=6.000},{VARIANT=0},{PACKAGING=250},{FABNETWEIGHT=0.260},{DA=6.400},{DW=11.000},{H=0.700},{N=8.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 6797 A},{THREAD=},{THREADDIRECTIO=},{STYLE=External teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Steel},{GRADE=350-425 HV10},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2450},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492767929},{INTRASTATCODE=7318210095},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{FAB_NENN=A 6.4},{FAB_GEO=For nom. size=M6;d1=6.4;d2=11;s=0,7},{FAB_ARTICLENUMBER=37302.060.001},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.