{fabory/4_washers_and_retaining_rings/din_6796.prj},{NB=Spannscheibe DIN 6796 12 36273.120.001(High)},{CNSORDERNO=36273.120.001},{D=12.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=11.250},{DA=13.000},{DW=29.000},{H=3.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 6796},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Conical spring washer},{BASICMATERIAL=Steel},{GRADE=DIN267-26},{SURFACETREATME=Mechanical zinc plated yellow passivated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492758521},{INTRASTATCODE=73209090},{ECLASS=},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=12},{FAB_GEO=For nom. size=M12;d1 (H14)=13;d2 (h14)=29;h (max.)=3.95;s=3},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.