Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6796 - Conical spring washers for bolted connections
Bill of material
Spring washer DIN 6796 10
CNSORDERNO
Article Number
36273.100.001
NENNID
Short description
M10
D
Nominal diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6796
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Conical spring washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN267-26
SURFACETREATME
Surface treatment
Mechanical zinc plated yellow passivated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00593 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492758514
INTRASTATCODE
Intrastat
73209090
ECLASS
eClass
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/36273100001
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter H14
10.500 mm
DW
Outer diameter h14
23.000 mm
H
Height
2.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices