Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 471 - Retaining rings for shafts
Bill of material
Retaining ring DIN 471 20x1.75
CNSORDERNO
Article Number
36003.020.001
NENNID
Short description
20MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 471
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
External - retaining ring
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00219 kg
COMPARABLESTAN
Comparable standards
BS3673-4,NFE22-163
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077323735
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002383
URL
https://www.fabory.com/en-GB/p/36003020001
PACKAGING
Packaging Unit
1000 PCS
S
Thickness
1.750 mm
D3
Ring inner diameter free length
18.500 mm
A
Distance max.
5.500 mm
B
Web thickness ~
3.000 mm
D5
Hole diameter
2.000 mm
D2
Diameter keyseat
19.000 mm
M
Groove width H13
1.850 mm
T
Slot depth
0.500 mm
N
Shaft projection min.
1.500 mm
D4
Diameter of fitting
31.550 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices