{fabory/4_washers_and_retaining_rings/din_471_1.prj},{NB=Sicherungsring DIN 471 87x3 36000.087.001(High)},{CNSORDERNO=36000.087.001},{VARIANT=1},{PACKAGING=5},{FABNETWEIGHT=31.500},{D1=87.000},{S=3.000},{D3=81.500},{A=8.700},{B=7.800},{D5=3.500},{D2=83.500},{M=3.150},{T=1.750},{N=5.300},{NENNID=87MM},{BRAND=Fabory},{STANDARD=DIN 471},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=External - retaining ring},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS3673-4,NFE22-163},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492753984},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163202},{ETIM=EC002383},{FAB_NENN=87x3},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.