Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 462 - Internal tab washers
Bill of material
Lock washer DIN 462 14
CNSORDERNO
Article Number
38683.140.001
NENNID
Short description
14MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 462
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Internal tab
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00340 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077268340
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
UNSPSC
31163202
ETIM
EC002381
URL
https://www.fabory.com/en-GB/p/38683140001
PACKAGING
Packaging Unit
100 PCS
D2
Outer diameter h11
30.000 mm
S
Thickness of sheet
0.800 mm
F
Lug width c11
5.000 mm
G
Inner dimension to slot h11
11.400 mm
H
Lug height
3.000 mm
N
Groove width in thread pivot H11
5.000 mm
T
Slot depth in thread pivot max.
11.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices