{fabory/4_washers_and_retaining_rings/din_436.prj},{NB=Scheibe DIN 436 26 38310.240.001High},{CNSORDERNO=38310.240.001},{D=24.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=275.000},{D1=26.000},{D2=26.840},{A=80.000},{A1=78.100},{H=6.000},{H1=7.000},{H2=5.000},{GEW=275.000},{NENNID=M24},{BRAND=Fabory},{STANDARD=DIN 436},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Flat},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492089540},{INTRASTATCODE=7318220095},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002394},{FAB_NENN=26},{FAB_GEO=s=6;d1=26;a=80;For nom. size=M24},{FAB_ARTICLENUMBER=38310.240.001},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.