Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 435 - Square taper washers for I-sections
Bill of material
I-Washer DIN 435 26
CNSORDERNO
Article Number
55922.240.001
NENNID
Short description
M24
D
Inner diameter max.
26.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?435
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
I-sections (14%)
TYPE
Type
Taper
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00014 kg
COMPARABLESTAN
Comparable standards
NEN?2273
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494604505
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
23-09-01-02�
UNSPSC
31161807
ETIM
EC002394
URL
https://www.fabory.com/en-GB/p/55922240001
PACKAGING
Packaging Unit
10 PCS
DA
Nominal size
26.0 mm
G
For thread
M24
A
Length
56 mm
B
Width
56 mm
E
Help dimensions
6.90 mm
H
Height
10.8 mm
NG
Declination
14%±0.5% %
R
Radius ~
2.4 mm
T
Groove depth ~
1.0 mm
AM
14%±0.5% mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices