{fabory/4_washers_and_retaining_rings/din_434.prj},{NB=U-Scheibe DIN 434 11 38500.100.001(High)},{CNSORDERNO=38500.100.001},{D=10.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=8.850},{DA=11.000},{A=22.000},{B=22.000},{H=3.800},{NG=8.000},{R=1.600},{T=0.500},{DW=0.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 434},{THREAD=},{THREADDIRECTIO=},{STYLE=U-sections (8%)},{TYPE=Taper},{BASICMATERIAL=Steel},{GRADE=100-250 HV10},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2272},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492778963},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-02�},{UNSPSC=31161807},{ETIM=EC002394},{FAB_NENN=11},{FAB_GEO=For nom. size=M10;a=22;b=22;Diameter (d-D)=11;h=3,8},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.