{fabory/4_washers_and_retaining_rings/din_434.prj},{NB=U-Scheibe DIN 434 30 38490.270.001(High)},{CNSORDERNO=38490.270.001},{D=27.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=102.570},{DA=30.000},{A=56.000},{B=56.000},{H=8.500},{NG=8.000},{R=3.200},{T=1.000},{DW=0.000},{NENNID=M27},{BRAND=Fabory},{STANDARD=DIN 434},{THREAD=},{THREADDIRECTIO=},{STYLE=U-sections (8%)},{TYPE=Taper},{BASICMATERIAL=Steel},{GRADE=100-250 HV10},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2272},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492778895},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-02�},{UNSPSC=31161807},{ETIM=EC002394},{FAB_NENN=30},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.