{fabory/4_washers_and_retaining_rings/din_432_st.prj},{NB=Scheibe DIN 432 21 51914.200.001(High)},{CNSORDERNO=51914.200.001},{D=20.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=13.100},{DA=21.000},{DW=42.000},{D1=36.000},{B1=6.500},{H1=4.500},{G=18.000},{R=1.000},{H=1.600},{D2=8.000},{E=17.200},{T=5.000},{S=30.000},{NENNID=M20},{BRAND=Fabory},{STANDARD=DIN 432},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=External tab},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2279},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494287289},{INTRASTATCODE=7318210091},{ECLASS=23-09-01-01},{UNSPSC=31163202},{ETIM=EC002381},{FAB_NENN=21},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.