Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 432 - Washers with external tap
Bill of material
Washer DIN 432 10.5
CNSORDERNO
Article Number
51914.100.001
NENNID
Short description
M10
D
Nominal thread diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 432
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
External tab
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00349 kg
COMPARABLESTAN
Comparable standards
NEN2279
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494287258
INTRASTATCODE
Intrastat
7318210091
ECLASS
eClass
23-09-01-01
UNSPSC
31163202
ETIM
EC002381
URL
https://www.fabory.com/en-GB/p/51914100001
PACKAGING
Packaging Unit
100 PCS
DA
Inner diameter of bearing area
10.500 mm
DW
Outer diameter of bearing face
26.000 mm
B1
Width tab
4.500 mm
H1
Lug height ~
4.000 mm
G
Distance
10.000 mm
R
Form radius
1.000 mm
H
Height
1.000 mm
D2
Diameter D4
6.000 mm
E
Distance tab
9.500 mm
T
Depth drilling
4.000 mm
S
Width across flat
16.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices