{fabory/4_washers_and_retaining_rings/din_2093.prj},{NB=Tellerfeder DIN 2093 C 16 - 036303.168.004(High)},{CNSORDERNO=36303.168.004},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=0.440},{GRUPPE=1},{DE=16.000},{DI=8.200},{T=0.400},{TT=0.000},{HO=0.500},{LO=0.900},{NENNID=16X8,2X0,4MM},{BRAND=Fabory},{STANDARD=DIN 2093 C},{THREAD=},{THREADDIRECTIO=},{STYLE=C (light)},{TYPE=Critical applications disc spring},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Phosphated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492759122},{INTRASTATCODE=73209030},{ECLASS=23-08-04-90�},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=C 16},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.