Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 2093 - Disc springs
Bill of material
Disc spring DIN 2093 C 12.5
CNSORDERNO
Article Number
36303.131.003
NENNID
Short description
12,5X6,2X0,35MM
BRAND
Brand
Fabory
STANDARD
Standard
DIN 2093 C
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
C (light)
TYPE
Type
Critical applications disc spring
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Phosphated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00024 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492759108
INTRASTATCODE
Intrastat
73209030
ECLASS
eClass
23-08-04-90�
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/36303131003
PACKAGING
Packaging Unit
100 PCS
REIHE
Series
C
GRUPPE
GROUP
1
DE
Outer diameter h12
12.500 mm
DI
Inner diameter H12
6.200 mm
T
Thickness
0.350 mm
TT
Thickness
0.000 mm
HO
Height
0.450 mm
LO
Overall thickness
0.800 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices