Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1441 - Washers for clevis pins, finish medium
Bill of material
Washer DIN 1441 13
CNSORDERNO
Article Number
51535.120.001
NENNID
Short description
12MM
D
Nominal diameter
12.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1441
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Washer for clevis pins
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A1
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00843 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494110396
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/51535120001
PACKAGING
Packaging Unit
100 PCS
NENN
Nominal designation
13
DA
Inner diameter
13.000 mm
DW
Outer diameter
25.000 mm
H
Height
3.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices