{fabory/4_washers_and_retaining_rings/din_1441.prj},{NB=Scheibe DIN 1441 13 38958.120.001(High)},{CNSORDERNO=38958.120.001},{NENNID=12MM},{D=12.000},{BRAND=Fabory},{STANDARD=DIN 1441},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for clevis pins},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492790101},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01�},{UNSPSC=31161807},{ETIM=EC000098},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=7.330},{FAB_NENN=12},{FAB_GEO=For pin diam.=12;d1=13;d2=25;s=3},{FAB_ARTICLENUMBER=38958.120.001},{NENN=13},{DA=13.000},{DW=25.000},{H=3.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_1441.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.