Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 128 A - Curved spring lock washers
Bill of material
Lock washer DIN 128 A 12
CNSORDERNO
Article Number
37080.120.001
NENNID
Short description
M12
D
Nominal thread diameter
12.000 mm
STANDARD
Standard
DIN 128 A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Curved spring washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN267-26
SURFACETREATME
Surface treatment
Mechanical zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00320 kg
COMPARABLESTAN
Comparable standards
NEN1570
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492765802
INTRASTATCODE
Intrastat
73182100
ECLASS
eClass
23-09-01-01
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37080120001
PACKAGING
Packaging Unit
150 PCS
DA
Inner diameter of countersink max.
12.700 mm
DW
Diameter of the bearing face max.
21.100 mm
B
Width
4.000 mm
S
Height
2.100 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices