{fabory/4_washers_and_retaining_rings/din_127_b.prj},{NB=Federring DIN 127 B 76 37000.760.001(High)},{CNSORDERNO=37000.760.001},{D=76.000},{VARIANT=0},{PACKAGING=5},{FABNETWEIGHT=251.000},{DA=78.000},{DW=107.000},{H=8.000},{H1=18.000},{NENNID=M76},{BRAND=Fabory},{STANDARD=DIN 127 B},{THREAD=},{THREADDIRECTIO=},{STYLE=Helical spring lock washer},{TYPE=Helical spring lock washer},{BASICMATERIAL=Steel},{GRADE=DIN267-26},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS4464 B,NEN1197 B,NFE25-515},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492764072},{INTRASTATCODE=7318210095},{ECLASS=23-09-01-01�},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=B 76},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.