Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 127 B - Spring lock washers, form B
Bill of material
Spring lock washer DIN 127 B 27
CNSORDERNO
Article Number
37000.270.001
NENNID
Short description
M27
D
Nominal thread diameter
27.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 127 B
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Helical spring lock washer
TYPE
Type
Helical spring lock washer
BASICMATERIAL
Basic material
Steel
GRADE
Grade
DIN267-26
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.02870 kg
COMPARABLESTAN
Comparable standards
BS4464 B,NEN1197 B,NFE25-515
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492763860
INTRASTATCODE
Intrastat
7318210095
ECLASS
eClass
23-09-01-01�
UNSPSC
31161811
ETIM
EC002345
URL
https://www.fabory.com/en-GB/p/37000270001
PACKAGING
Packaging Unit
25 PCS
DA
Inner diameter of bearing area max.
28.500 mm
DW
Diameter of the bearing face max.
43.000 mm
H
Height
5.000 mm
H1
Height max.
11.800 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices