Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form B
Bill of material
Washer DIN 125-1 B 17
CNSORDERNO
Article Number
38195.160.001
NENNID
Short description
M16
D
Nominal diameter
16.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 125-1B
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Single chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Hot dip galvanized
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.01017 kg
COMPARABLESTAN
Comparable standards
ISO7090,NEN2269 B
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077267879
INTRASTATCODE
Intrastat
73182200
ECLASS
eClass
23-09-01-01�
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/38195160001
PACKAGING
Packaging Unit
250 PCS
DA
Inner diameter min.
17.000 mm
DW
Outer diameter max.
30.000 mm
H
Height
3.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices