Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily for hexagon bolts and nuts, form A
Bill of material
Washer DIN 125-1 A 3.2
CNSORDERNO
Article Number
55420.030.001
NENNID
Short description
M3
D
Nominal diameter
3.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 125-1A
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
Without chamfer
TYPE
Type
General purpose
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.00012 kg
COMPARABLESTAN
Comparable standards
ISO7089,NEN2269 A
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492345028
INTRASTATCODE
Intrastat
7318220091
ECLASS
eClass
23-09-01-01
UNSPSC
31161807
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/55420030001
PACKAGING
Packaging Unit
500 PCS
DA
Inner diameter min.
3.200 mm
DW
Outer diameter max.
7.000 mm
H
Height
0.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices