Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 8675 - Hexagon thin nuts with metric fine pitch thread, Product grades A and B
Bill of material
Hexagon thin nut ISO 8675 M20x1.5
CNSORDERNO
Article Number
11385.200.150
NENNID
Short description
M20X1,50
D
Nominal thread diameter
20 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 8675
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
04
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.04020 kg
COMPARABLESTAN
Comparable standards
DIN439
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077309708
INTRASTATCODE
Intrastat
74153300
ECLASS
eClass
23-11-07-01
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/11385200150
PACKAGING
Packaging Unit
50 PCS
P
Pitch of bolt
1.500 mm
D2
Diameter min.
27.700 mm
M
Total height max.
10.0 mm
S
Width across flat max.
30 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices