{fabory/3_nuts/din_iso_8675.prj},{NB=Sechskantmutter ISO 8675 M12x1.5 11385.120.125(High)},{CNSORDERNO=11385.120.125},{D=12},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=7.490},{P=1.500},{D2=16.630},{M=6.0},{S=18},{NENNID=M12X1,25},{BRAND=Fabory},{STANDARD=ISO 8675},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=04},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=DIN439},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077309647},{INTRASTATCODE=74153300},{ECLASS=23-11-07-01},{UNSPSC=31162400},{ETIM=},{FAB_NENN=M12x1.5},{FAB_GEO=Diameter (d)=12;m (max.)=6;P=1.5;s=18},{FAB_ARTICLENUMBER=11385.120.125},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.