{fabory/3_nuts/din_iso_4035.prj},{NB=Sechskantmutter ISO 4035 M36 01587.360.001(High)},{CNSORDERNO=01587.360.001},{D=36.000},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=244.000},{P=4.000},{D2=51.100},{E=60.790},{M=18.000},{S=55.000},{NENNID=M36},{BRAND=Fabory},{STANDARD=ISO 4035},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=ISO metric},{ROHS=Y},{APPROVAL=},{EANCODE=8715494514279},{INTRASTATCODE=73181699},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=},{FAB_NENN=M36},{FAB_GEO=Diameter (d)=M36;m (max.)=18;P=4;s=55},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.