Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Bill of material
Hexagon thin nut ISO 4035 M22
CNSORDERNO
Article Number
01583.220.001
NENNID
Short description
M22
D
Nominal thread diameter
22.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 4035
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
05
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.04558 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077236011
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/01583220001
PACKAGING
Packaging Unit
50 PCS
P
Pitch of bolt
2.500 mm
D2
Diameter min.
31.400 mm
E
Width across corners min.
37.290 mm
M
Total height max.
11.000 mm
S
Width across flat max.
34.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices