Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Bill of material
Hexagon nut ISO 4032 M12
CNSORDERNO
Article Number
51081.120.001
NENNID
Short description
M12
D
Nominal thread diameter
12.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 4032
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2-70
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01460 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494110006
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/51081120001
PACKAGING
Packaging Unit
200 PCS
P
Thread pitch
1.750 mm
D2
Diameter min.
16.600 mm
E
Width across corners min.
20.030 mm
M
Total height max.
10.800 mm
S
Width across flat max.
18.0 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices