Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Bill of material
Hexagon nut ISO 4032 M5
CNSORDERNO
Article Number
01104.050.001
NENNID
Short description
M5
D
Nominal thread diameter
5.0 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 4032
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00130 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715493853195
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/01104050001
PACKAGING
Packaging Unit
250 PCS
P
Thread pitch
0.800 mm
D2
Diameter min.
6.900 mm
E
Width across corners min.
8.790 mm
M
Total height max.
4.700 mm
S
Width across flat max.
8.0 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices