{fabory/3_nuts/din_985.prj},{NB=Sechskantmutter DIN 985 M16 51730.160.001(High)},{CNSORDERNO=51730.160.001},{D=16.000},{VARIANT=0},{PACKAGING=20},{FABNETWEIGHT=34.000},{P=2.000},{DA=17.300},{M=16.000},{M1=10.500},{S=24.000},{VERS=1.000},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 985 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Nylon insert lock nut},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO7040,NFE25-412},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492307651},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-05},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M16},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.