{fabory/3_nuts/din_985.prj},{NB=Sechskantmutter DIN 985 M7 12348.070.001(High)},{CNSORDERNO=12348.070.001},{D=7.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=3.000},{P=1.000},{DA=7.750},{M=7.500},{M1=4.700},{S=11.000},{VERS=1.000},{NENNID=M7},{BRAND=Fabory},{STANDARD=DIN 985 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Nylon insert lock nut},{BASICMATERIAL=Steel},{GRADE=|8|},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ISO7040,NFE25-412},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077067677},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-05},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M7},{FAB_GEO=Diameter (d)=M7;h=7.5;P=;P=1;s=11},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.