Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 980 V - Prevailing torque type hexagon nuts, all metal nuts, form V
Bill of material
Hexagon nut DIN 980 V M5
CNSORDERNO
Article Number
12885.050.001
NENNID
Short description
M5
D
Nominal thread diameter
5.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 980 V (1987)
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
All metal
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|8|
SURFACETREATME
Surface treatment
Hot dip galvanized
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00130 kg
COMPARABLESTAN
Comparable standards
ISO7042,BS4929-1,NEN2452,NFE25-410
ADDITIONALINFO
Additional information
ISO metric
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077217195
INTRASTATCODE
Intrastat
7318166090
ECLASS
eClass
23-11-07-05
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/12885050001
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
0.800 mm
M
Overall height max.
5.100 mm
S
Across-flats-dimension max.
8.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices