Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 937 - Hexagon thin slotted and castle nuts
Bill of material
Hexagon slotted nut DIN 937 M12x1.5
CNSORDERNO
Article Number
12085.120.150
NENNID
Short description
M12X1,50
D
Nominal thread diameter
12.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 937
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut - low
BASICMATERIAL
Basic material
Steel
GRADE
Grade
17H
SUFRACETREATMEN
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01400 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077310797
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-04
UNSPSC
31162400
ETIM
URL
https://www.fabory.com/en-GB/p/12085120150
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
1.500 mm
DA
Inner diameter of bearing area max.
13.000 mm
DE
Castle diameter max.
17.000 mm
DW
Diameter of the bearing face min.
17.200 mm
E
Width across corners min.
20.100 mm
M
Overall height max.
10.000 mm
M1
Minimal height for clef onset min.
5.300 mm
N
Width of slot max.
3.800 mm
S
Across-flats-dimension max.
19.000 mm
W
Nut height without slot max.
6.000 mm
SPLINT
Cotter pin to DIN 94
3.2 x 22 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices