{fabory/3_nuts/din_936.prj},{NB=Sechskantmutter DIN 936 M18 01596.180.001(High)},{CNSORDERNO=01596.180.001},{D=18.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=29.600},{P=2.500},{D2=24.300},{E=30.140},{M=9.000},{S=27.000},{VERS=1.000},{NENNID=M18},{BRAND=Fabory},{STANDARD=DIN 936},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=17H},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077260016},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=},{FAB_NENN=M18x},{FAB_GEO=Diameter (d)=M18;m=9;P=;P=2.5;s=27},{FAB_ARTICLENUMBER=01596.180.001},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.