Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 936 - Hexagon thin nuts, form B
Bill of material
Hexagon nut DIN 936 M18x1.5
CNSORDERNO
Article Number
01592.180.150
NENNID
Short description
M18X1,50
D
Nominal thread diameter
18.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 936
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
14H
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.02460 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077205239
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/01592180150
PACKAGING
Packaging Unit
50 PCS
P
Thread pitch
1.500 mm
D2
Diameter min.
24.300 mm
E
Width across corners min.
30.140 mm
M
Total height
9.000 mm
S
Width across flats
27.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices