{fabory/3_nuts/din_936.prj},{NB=Sechskantmutter DIN 936 M12x1.25 01592.120.125(High)},{CNSORDERNO=01592.120.125},{D=12.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=11.000},{P=1.250},{D2=17.100},{E=21.100},{M=7.000},{S=19.000},{VERS=2.000},{NENNID=M12X1,25},{BRAND=Fabory},{STANDARD=DIN 936},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=14H},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077205208},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=},{FAB_NENN=M12x1.25},{FAB_GEO=Diameter (d)=M12;m=7;P=1.25;P=;s=19},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.