Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch thread, product grades A and B
Bill of material
Hexagon slotted and castle nut DIN 935-1 M24
CNSORDERNO
Article Number
12036.240.001
NENNID
Short description
M24
D
Nominal thread diameter
24 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 935-1
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|8|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.11400 kg
COMPARABLESTAN
Comparable standards
NEN729
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077216471
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-04
UNSPSC
31161707
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/12036240001
PACKAGING
Packaging Unit
25 PCS
P
Threaded pitch
3.000 mm
DA
Inner diameter of bearing area max.
25.900 mm
DE
Castle diameter max.
34.000 mm
DW
Diameter of the bearing face min.
33.200 mm
E
Width across corners min.
39.550 mm
W
Nut height without slot max.
19.000 mm
M
Overall height max.
27.000 mm
M1
Minimal height for clef onset min.
14.200 mm
N
Width of slot max.
5.800 mm
S
Across-flats-dimension max.
36 mm
A
Number of slots
6
SPLINT
Cotter pin to DIN 94
5 x 40 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices