Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch thread, product grades A and B
Bill of material
Hexagon slotted and castle nut DIN 935-1 M12-SW18
CNSORDERNO
Article Number
12036.120.001
NENNID
Short description
M12
D
Nominal thread diameter
12 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 935-1
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Castle nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|8|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01770 kg
COMPARABLESTAN
Comparable standards
NEN729
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077216433
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-04
UNSPSC
31161707
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/12036120001
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
1.750 mm
DA
Inner diameter of bearing area max.
13.000 mm
DE
Castle diameter max.
16.000 mm
DW
Diameter of the bearing face min.
16.600 mm
E
Width across corners min.
20.030 mm
W
Nut height without slot max.
10.000 mm
M
Overall height max.
15.000 mm
M1
Minimal height for clef onset min.
7.700 mm
N
Width of slot max.
3.800 mm
S
Across-flats-dimension max.
18 mm
A
Number of slots
6
SPLINT
Cotter pin to DIN 94
3.2 x 22 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices